70 Durometer Fluorocarbon FKM O-ring, Uniform O-Ring Size 006
Part #: VT-7-OR-006
|
||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
O-RingsEngineered for repeatable vacuum sealing, this FKM O-ring maintains integrity through frequent disconnections in Ultra-Torr assemblies. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
70 Durometer Fluorocarbon FKM O-ring, Uniform O-Ring Size 006
Log in or Register to view price
Catalogs
O-Rings
Engineered for repeatable vacuum sealing, this FKM O-ring maintains integrity through frequent disconnections in Ultra-Torr assemblies.
스테인리스강 구조, 탄화플루오르 FKM O-링; 안정적이고 반복 가능한 밀폐 성능; 1/16 ~ 1 1/2 in. 인치 튜브 크기 제공
Specifications
VT-7-OR-006 — 70 Durometer Fluorocarbon FKM O-ring, Uniform O-Ring Size 006
Attribute | Value |
---|---|
Body Material | Fluorocarbon FKM |
Cleaning Process | Standard Cleaning and Packaging (SC-10) |
Connection 1 Size | Uniform O-Ring Size 006 |
Flow Restrictor | No |
eClass (4.1) | 23070601 |
eClass (5.1.4) | 37020590 |
eClass (6.0) | 23071601 |
eClass (6.1) | 37020590 |
eClass (10.1) | 37020590 |
UNSPSC (4.03) | 31181506 |
UNSPSC (10.0) | 31181506 |
UNSPSC (11.0501) | 31181506 |
UNSPSC (13.0601) | 31401700 |
UNSPSC (15.1) | 31401700 |
UNSPSC (17.1001) | 31401503 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
T-0-OR-010 | PTFE | Uniform O-링 크기 010 | - | - | - | View Product |
T-0-OR-111 | PTFE | Uniform O-링 크기 111 | - | - | - | View Product |
VT-7-OR-001-1/2 | 탄화플루오르 FKM | 1/16인치 | - | - | - | View Product |
VT-7-OR-010 | 탄화플루오르 FKM | Uniform O-링 크기 010 | - | - | - | View Product |
VT-7-OR-012 | 탄화플루오르 FKM | Uniform O-링 크기 012 | - | - | - | View Product |
VT-7-OR-014 | 탄화플루오르 FKM | Uniform O-링 크기 014 | - | - | - | View Product |
VT-7-OR-111 | 탄화플루오르 FKM | Uniform O-링 크기 111 | - | - | - | View Product |
VT-7-OR-116 | 탄화플루오르 FKM | Uniform O-링 크기 116 | - | - | - | View Product |
VT-7-OR-120 | 탄화플루오르 FKM | Uniform O-링 크기 120 | - | - | - | View Product |
VT-7-OR-215 | 탄화플루오르 FKM | Uniform O-링 크기 215 | - | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.